How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | H: | 0.53 in |
| AE2: | 0.57 | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | D: | 4.19 |
| L: | 6.76 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| T: | 1.438 | AF: | 0.25 |
| I: | 5.02 in | LM: | 9.01 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2.87 | LL: | 2.95 in |
| P: | 3.51 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 30:1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

