How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BE: | 0.38 in |
| T: | 1.438 | U: | 0.875 in |
| BF: | 0.41 | P: | 3.51 in |
| H: | 0.53 in | D: | 4.19 |
| AG: | 6.31 | AB: | 5.57 |
| G: | 2.87 | AA: | 12.06 |
| BD: | 5.88 | I: | 5.02 in |
| LL: | 2.95 in | L: | 6.76 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | LM: | 9.01 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

