Grove Gear 32YFC-1-1.438-56C-40-L1
Part #:32YFC-1-1.438-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.95 in |
| LM: | 9.01 | AE2: | 0.57 |
| T: | 1.438 | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 12.06 |
| BF: | 0.41 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AF: | 0.25 | U: | 0.875 in |
| AK: | 4.5 | G: | 2.87 |
| H: | 0.53 in | P: | 3.51 in |
| I: | 5.02 in | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
Technical Specifications
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.35 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Assembly: | YFC-1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

