Grove Gear 32YFC-1-1.438-56C-40-L9
Part #:32YFC-1-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | V: | 2.51 in |
| I: | 5.02 in | BF: | 0.41 |
| AK: | 4.5 | T: | 1.438 |
| LL: | 2.95 in | D: | 4.19 |
| U: | 0.875 in | AF: | 0.25 |
| AJ: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | P: | 3.51 in |
| LM: | 9.01 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.35 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio Range: | 40:1 | Bore Code: | 23 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

