How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.57 |
| L: | 6.76 in | LM: | 9.01 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 4.19 | AG: | 6.31 |
| T: | 1.438 | AB: | 5.57 |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | BE: | 0.38 in |
| BF: | 0.41 | G: | 2.87 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 9.14 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

