How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.51 in |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | LL: | 2.95 in |
| BE: | 0.38 in | D: | 4.19 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | L: | 6.76 in |
| U: | 0.875 in | I: | 5.02 in |
| AE2: | 0.57 | LM: | 9.01 |
| G: | 2.87 | AB: | 5.57 |
| AF: | 0.25 | BF: | 0.41 |
| H: | 0.53 in | AG: | 6.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

