How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| LM: | 9.01 | BF: | 0.41 |
| D: | 4.19 | BD: | 5.88 |
| AF: | 0.25 | AE2: | 0.57 |
| V: | 2.51 in | I: | 5.02 in |
| AG: | 6.31 | LL: | 2.95 in |
| L: | 6.76 in | AK: | 4.5 |
| T: | 1.438 | AA: | 12.06 |
| BE: | 0.38 in | U: | 0.875 in |
| AB: | 5.57 | G: | 2.87 |
Technical Specifications
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

