How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.95 in | H: | 0.53 in |
| D: | 4.19 | AE2: | 0.57 |
| LM: | 9.01 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AK: | 4.5 | AF: | 0.25 |
| T: | 1.438 | AA: | 12.06 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 3.51 in | L: | 6.76 in |
| AB: | 5.57 | BE: | 0.38 in |
| G: | 2.87 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.57 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

