How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 2.87 |
| AA: | 12.06 | AJ: | 5.88 |
| AE2: | 0.57 | BF: | 0.41 |
| LM: | 9.01 | AG: | 6.31 |
| L: | 6.76 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| I: | 5.02 in | LL: | 2.95 in |
| D: | 4.19 | AK: | 4.5 |
| AB: | 5.57 | P: | 3.51 in |
| BE: | 0.38 in | U: | 0.875 in |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.57 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio: | 60:1 | Assembly: | YFC-1 |
| Model Code: | 32YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

