How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LM: | 9.01 |
| AG: | 6.31 | P: | 3.51 in |
| AB: | 5.57 | AF: | 0.25 |
| T: | 1.438 | BE: | 0.38 in |
| G: | 2.87 | V: | 2.51 in |
| L: | 6.76 in | U: | 0.875 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.95 in |
| AJ: | 5.88 | D: | 4.19 |
| AK: | 4.5 | AA: | 12.06 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

