How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| AF: | 0.25 | BF: | 0.41 |
| BE: | 0.38 in | L: | 6.76 in |
| T: | 1.438 | AK: | 4.5 |
| D: | 4.19 | LL: | 2.95 in |
| AA: | 12.06 | I: | 5.02 in |
| AB: | 5.57 | BD: | 5.88 |
| V: | 2.51 in | AE2: | 0.57 |
| LM: | 9.01 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| G: | 2.87 | AG: | 6.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

