How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | LL: | 2.95 in |
| AG: | 6.31 | AJ: | 5.88 |
| H: | 0.53 in | I: | 5.02 in |
| G: | 2.87 | AA: | 12.06 |
| P: | 3.51 in | AB: | 5.57 |
| BF: | 0.41 | D: | 4.19 |
| BE: | 0.38 in | V: | 2.51 in |
| LM: | 9.01 | AK: | 4.5 |
| AF: | 0.25 | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Bore Code: | 23 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 7.84 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

