How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AF: | 0.25 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 12.06 |
| H: | 0.53 in | L: | 6.76 in |
| G: | 2.87 | LM: | 9.01 |
| AG: | 6.31 | BE: | 0.38 in |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | T: | 1.438 |
| U: | 0.875 in | BF: | 0.41 |
| I: | 5.02 in | AK: | 4.5 |
| P: | 3.51 in | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Model Code: | 32YFC | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.03 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

