How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| P: | 3.51 in | H: | 0.53 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| T: | 1.5 | AG: | 6.31 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2.87 | LM: | 9.01 |
| BD: | 5.88 | D: | 4.19 |
| AK: | 4.5 | AB: | 5.57 |
| U: | 0.875 in | I: | 5.02 in |
| L: | 6.76 in | AF: | 0.25 |
| LL: | 2.95 in | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.03 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

