How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.76 in |
| LM: | 9.01 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AK: | 4.5 | G: | 2.87 |
| H: | 0.53 in | P: | 3.51 in |
| AG: | 6.31 | AE2: | 0.57 |
| AF: | 0.25 | AB: | 5.57 |
| BD: | 5.88 | LL: | 2.95 in |
| AA: | 12.06 | I: | 5.02 in |
| U: | 0.875 in | T: | 1.5 |
Technical Specifications
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 7.03 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

