How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LM: | 9.01 | H: | 0.53 in |
| AB: | 5.57 | G: | 2.87 |
| AF: | 0.25 | AG: | 6.31 |
| LL: | 2.95 in | P: | 3.51 in |
| I: | 5.02 in | V: | 2.51 in |
| AJ: | 5.88 | D: | 4.19 |
| T: | 1.5 | BE: | 0.38 in |
| BF: | 0.41 | L: | 6.76 in |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 12.06 | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Bore Code: | 24 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.28 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

