How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| AK: | 4.5 | AF: | 0.25 |
| I: | 5.02 in | L: | 6.76 in |
| U: | 0.875 in | T: | 1.5 |
| AE2: | 0.57 | BD: | 5.88 |
| AA: | 12.06 | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 4.19 | G: | 2.87 |
| LM: | 9.01 | AB: | 5.57 |
| BF: | 0.41 | P: | 3.51 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.28 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

