How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.76 in |
| AE2: | 0.57 | BF: | 0.41 |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2.87 | AF: | 0.25 |
| BD: | 5.88 | AA: | 12.06 |
| T: | 1.5 | LM: | 9.01 |
| AB: | 5.57 | U: | 0.875 in |
| LL: | 2.95 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 6.31 |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

