How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.5 |
| L: | 6.76 in | LM: | 9.01 |
| BF: | 0.41 | AG: | 6.31 |
| AE2: | 0.57 | P: | 3.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AA: | 12.06 |
| LL: | 2.95 in | U: | 0.875 in |
| AB: | 5.57 | BD: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

