How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.51 in | G: | 2.87 |
| P: | 3.51 in | L: | 6.76 in |
| AF: | 0.25 | BE: | 0.38 in |
| D: | 4.19 | LL: | 2.95 in |
| U: | 0.875 in | AA: | 12.06 |
| T: | 1.5 | LM: | 9.01 |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE2: | 0.57 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 3 | Ratio: | 30:1 |
| Model Code: | 32YFC | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

