How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AK: | 4.5 |
| U: | 0.875 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 2.87 | V: | 2.51 in |
| LM: | 9.01 | I: | 5.02 in |
| AA: | 12.06 | P: | 3.51 in |
| D: | 4.19 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.95 in |
| L: | 6.76 in | AF: | 0.25 |
| T: | 1.5 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 3 |
| Model Code: | 32YFC | Bore Code: | 24 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

