How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| D: | 4.19 | AK: | 4.5 |
| AG: | 6.31 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| BF: | 0.41 | H: | 0.53 in |
| I: | 5.02 in | AF: | 0.25 |
| AJ: | 5.88 | LL: | 2.95 in |
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | L: | 6.76 in |
| AB: | 5.57 | AE2: | 0.57 |
| LM: | 9.01 | P: | 3.51 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.35 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 32YFC | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

