How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| AF: | 0.25 | D: | 4.19 |
| G: | 2.87 | AK: | 4.5 |
| AA: | 12.06 | P: | 3.51 in |
| V: | 2.51 in | LM: | 9.01 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | LL: | 2.95 in |
| BF: | 0.41 | I: | 5.02 in |
| BD: | 5.88 | AE2: | 0.57 |
| AB: | 5.57 | T: | 1.5 |
| BE: | 0.38 in | AG: | 6.31 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 339 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.14 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

