How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AE2: | 0.57 |
| AG: | 6.31 | AJ: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AK: | 4.5 |
| U: | 0.875 in | G: | 2.87 |
| D: | 4.19 | T: | 1.5 |
| L: | 6.76 in | LM: | 9.01 |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 3.51 in | BD: | 5.88 |
| H: | 0.53 in | AB: | 5.57 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

