How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | U: | 0.875 in |
| AJ: | 5.88 | LM: | 9.01 |
| AG: | 6.31 | H: | 0.53 in |
| P: | 3.51 in | D: | 4.19 |
| AE2: | 0.57 | BE: | 0.38 in |
| G: | 2.87 | T: | 1.5 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| I: | 5.02 in | AA: | 12.06 |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.76 in | AB: | 5.57 |
| LL: | 2.95 in | AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

