How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AG: | 6.31 | T: | 1.5 |
| LL: | 2.95 in | V: | 2.51 in |
| AK: | 4.5 | L: | 6.76 in |
| AA: | 12.06 | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| AB: | 5.57 | LM: | 9.01 |
| BE: | 0.38 in | D: | 4.19 |
| U: | 0.875 in | AE2: | 0.57 |
| I: | 5.02 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| Gear Type: | Worm | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.91 |
| Output Diameter (in): | 1.5 in | Model Code: | 32YFC |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

