How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.25 | AA: | 12.06 |
| AE2: | 0.57 | U: | 0.875 in |
| AJ: | 5.88 | AG: | 6.31 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | BE: | 0.38 in |
| I: | 5.02 in | T: | 1.5 |
| D: | 4.19 | LM: | 9.01 |
| BD: | 5.88 | P: | 3.51 in |
| G: | 2.87 | L: | 6.76 in |
| V: | 2.51 in | AB: | 5.57 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 1.03 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

