How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| V: | 2.51 in | AF: | 0.25 |
| BE: | 0.38 in | H: | 0.53 in |
| LL: | 2.95 in | AJ: | 5.88 |
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 | U: | 0.875 in |
| D: | 4.19 | G: | 2.87 |
| LM: | 9.01 | L: | 6.76 in |
| BF: | 0.41 | AB: | 5.57 |
| AG: | 6.31 | BD: | 5.88 |
| T: | 1.5 | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

