How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BF: | 0.53 |
| L: | 6.76 in | LL: | 2.95 in |
| BE1: | 0.5 in | T: | 1.5 |
| H: | 0.53 in | AA: | 12.06 |
| AG: | 6.31 | AE2: | 0.57 |
| U: | 0.875 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BD: | 9 | I: | 5.02 in |
| V: | 2.51 in | AB: | 5.57 |
| AF: | 0.25 | L1: | 10.01 in |
| AK: | 8.5 | G: | 2.87 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.03 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Assembly: | YFC-1 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

