How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.19 | AB: | 5.57 |
| BD: | 9 | P: | 3.51 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 6.31 | AF: | 0.25 |
| T: | 1.5 | U: | 0.875 in |
| H: | 0.53 in | L: | 6.76 in |
| LL: | 2.95 in | G: | 2.87 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AA: | 12.06 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 3/8 X 3.00 |
| Ratio: | 10:1 | Model Code: | 32YFC |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

