How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.5 |
| L1: | 10.01 in | H: | 0.53 in |
| L: | 6.76 in | BD: | 9 |
| AE2: | 0.57 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 3.51 in | I: | 5.02 in |
| V: | 2.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AJ: | 7.25 | U: | 0.875 in |
| LL: | 2.95 in | AG: | 6.31 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.691 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

