How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | BF: | 0.53 |
| U: | 0.875 in | AA: | 12.06 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | L: | 6.76 in |
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| L1: | 10.01 in | V: | 2.51 in |
| AK: | 8.5 | G: | 2.87 |
| I: | 5.02 in | BD: | 9 |
| D: | 4.19 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Ratio Range: | 100:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

