How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| T: | 1.5 | AA: | 12.06 |
| AF: | 0.25 | L: | 6.76 in |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| L1: | 10.01 in | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 3.51 in | LL: | 2.95 in |
| I: | 5.02 in | V: | 2.51 in |
| U: | 0.875 in | AG: | 6.31 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Series Code: | OE |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Output RPM: | 117 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

