How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| AE2: | 0.57 | AF: | 0.25 |
| H: | 0.53 in | T: | 1.5 |
| AJ: | 7.25 | AB: | 5.57 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | L1: | 10.01 in |
| LL: | 2.95 in | I: | 5.02 in |
| P: | 3.51 in | D: | 4.19 |
| AK: | 8.5 | AG: | 6.31 |
| BF: | 0.53 | U: | 0.875 in |
| BD: | 9 | AA: | 12.06 |
Technical Specifications
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.19 | Series Code: | OE |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

