How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | H: | 0.53 in |
| AK: | 8.5 | AB: | 5.57 |
| I: | 5.02 in | BD: | 9 |
| LL: | 2.95 in | V: | 2.51 in |
| L1: | 10.01 in | AJ: | 7.25 |
| AF: | 0.25 | L: | 6.76 in |
| BE1: | 0.5 in | D: | 4.19 |
| P: | 3.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| U: | 0.875 in | AG: | 6.31 |
| BF: | 0.53 | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.19 | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

