How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | BD: | 9 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| U: | 0.875 in | D: | 4.19 |
| AG: | 6.31 | H: | 0.53 in |
| BE1: | 0.5 in | L: | 6.76 in |
| BF: | 0.53 | I: | 5.02 in |
| AF: | 0.25 | P: | 3.51 in |
| AK: | 8.5 | G: | 2.87 |
| AB: | 5.57 | AA: | 12.06 |
| AE2: | 0.57 | LL: | 2.95 in |
| V: | 2.51 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 4.19 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

