How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE1: | 0.5 in |
| T: | 1.5 | G: | 2.87 |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 12.06 | AF: | 0.25 |
| BD: | 9 | AB: | 5.57 |
| AG: | 6.31 | LL: | 2.95 in |
| AE2: | 0.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BF: | 0.53 | L: | 6.76 in |
| D: | 4.19 | AJ: | 7.25 |
| P: | 3.51 in | L1: | 10.01 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

