How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| AG: | 6.31 | LL: | 2.95 in |
| V: | 2.51 in | AB: | 5.57 |
| AK: | 8.5 | H: | 0.53 in |
| L: | 6.76 in | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.57 |
| G: | 2.87 | BF: | 0.53 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AA: | 12.06 |
| BD: | 9 | L1: | 10.01 in |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 24 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

