How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| L1: | 10.01 in | V: | 2.51 in |
| AB: | 5.57 | T: | 1.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | P: | 3.51 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | L: | 6.76 in |
| H: | 0.53 in | I: | 5.02 in |
| AA: | 12.06 | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| LL: | 2.95 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Diameter (in): | 1.5 in | Model Code: | 32YFC |
| Ratio: | 30:1 | Series Code: | OE |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

