How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| AB: | 5.57 | I: | 5.02 in |
| AF: | 0.25 | AK: | 8.5 |
| P: | 3.51 in | LL: | 2.95 in |
| BF: | 0.53 | U: | 0.875 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | L1: | 10.01 in |
| BD: | 9 | L: | 6.76 in |
| G: | 2.87 | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.5 |
| AG: | 6.31 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

