How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | BF: | 0.53 |
| T: | 1.5 | BE1: | 0.5 in |
| D: | 4.19 | L: | 6.76 in |
| AA: | 12.06 | AK: | 8.5 |
| AG: | 6.31 | H: | 0.53 in |
| P: | 3.51 in | LL: | 2.95 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AJ: | 7.25 |
| BD: | 9 | AB: | 5.57 |
| G: | 2.87 | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Series Code: | OE | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Ratio: | 30:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

