How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | D: | 4.19 |
| T: | 1.5 | AG: | 6.31 |
| AA: | 12.06 | LL: | 2.95 in |
| U: | 0.875 in | G: | 2.87 |
| I: | 5.02 in | L: | 6.76 in |
| P: | 3.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AF: | 0.25 | V: | 2.51 in |
| AJ: | 7.25 | L1: | 10.01 in |
| BF: | 0.53 | AB: | 5.57 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.91 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

