How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | I: | 5.02 in |
| P: | 3.51 in | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| T: | 1.5 | AF: | 0.25 |
| BE1: | 0.5 in | L: | 6.76 in |
| AJ: | 7.25 | U: | 0.875 in |
| AB: | 5.57 | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BF: | 0.53 | LL: | 2.95 in |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

