How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | U: | 0.875 in |
| L1: | 10.01 in | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
| D: | 4.19 | T: | 1.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | LL: | 2.95 in |
| P: | 3.51 in | AE2: | 0.57 |
| AK: | 8.5 | G: | 2.87 |
| L: | 6.76 in | AA: | 12.06 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output RPM: | 21.9 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

