How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| H: | 0.53 in | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| BD: | 9 | L1: | 10.01 in |
| AJ: | 7.25 | G: | 2.87 |
| AB: | 5.57 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| T: | 1.5 | L: | 6.76 in |
| AE2: | 0.57 | U: | 0.875 in |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 2.51 in | P: | 3.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

