How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 6.31 |
| P: | 3.51 in | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| AA: | 12.06 | I: | 5.02 in |
| BE1: | 0.5 in | AB: | 5.57 |
| L: | 6.76 in | D: | 4.19 |
| L1: | 10.01 in | G: | 2.87 |
| BF: | 0.53 | T: | 1.5 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LL: | 2.95 in | U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Bore Code: | 24 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Model Code: | 32YFC |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

