How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| AG: | 6.31 | BE1: | 0.5 in |
| D: | 4.19 | AJ: | 7.25 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| BD: | 9 | LL: | 2.95 in |
| AF: | 0.25 | AK: | 8.5 |
| L: | 6.76 in | L1: | 10.01 in |
| I: | 5.02 in | H: | 0.53 in |
| AB: | 5.57 | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
| V: | 2.51 in | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 4.19 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Output RPM: | 87.5 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

