How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 10.01 in |
| AE2: | 0.57 | U: | 0.875 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| D: | 4.19 | P: | 3.51 in |
| V: | 2.51 in | BE1: | 0.5 in |
| I: | 5.02 in | AK: | 8.5 |
| AA: | 12.06 | L: | 6.76 in |
| AG: | 6.31 | T: | 1.5 |
| LL: | 2.95 in | G: | 2.87 |
| AF: | 0.25 | BF: | 0.53 |
| AJ: | 7.25 | AB: | 5.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

