How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | V: | 2.51 in |
| BD: | 9 | I: | 5.02 in |
| H: | 0.53 in | D: | 4.19 |
| LL: | 2.95 in | G: | 2.87 |
| AK: | 8.5 | AB: | 5.57 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | P: | 3.51 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 6.76 in | AE2: | 0.57 |
| AF: | 0.25 | AG: | 6.31 |
| L1: | 10.01 in | AA: | 12.06 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 3 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

