How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 9 |
| G: | 2.87 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 6.31 | AB: | 5.57 |
| P: | 3.51 in | L1: | 10.01 in |
| I: | 5.02 in | U: | 0.875 in |
| BF: | 0.53 | T: | 1.5 |
| AE2: | 0.57 | H: | 0.53 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 2.35 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

